In-line process transmitter

INCREASED SAFETY

Absolute sterility, optimisation of process sequences, reduction of operating costs – this is the context to which the pharmaceutical and aseptic food processing industries must adapt their production processes. Measurement technology that monitors the individual process parameters plays a decisive role in this. To meet these challenges, WIKA has developed the dry measuring in-line process transmitter DMSU22SA – especially for pressure measurement in sanitary applications.


Challenges

Bild3

HYGIENIC DESIGN

As part of the overall hygienic concept of a plant, the measuring instruments used must comply with special requirements on material, surface finish quality, process safety, connection technology and cleanability in the scope of the CIP or SIP process.

As a company member of the European Hygienic Engineering and Design Group (EHEDG), WIKA contributes to the international standards and combines hygienic design with high-quality measurement technology.

REMARKABLY VERSATILE

In practice, pressure measurement in sterile processes is facing various requirements:

  • Suitability for CIP and SIP cleaning cycles with high temperatures
  • Easy cleaning processes (CIP and SIP) without the need for additional tools
  • Efficient cleanability to minimise the use of cleaning agents
  • Fast feedback to the distributed control system if the measuring location is no longer intact
  • Should a failure occur, neither the running process nor the environment shall be contaminated by transmission fluid

Expertise

YOUR EXPERIENCED PARTNER

WIKA is very familiar with the constantly growing requirements for process monitoring on plants for sanitary applications. That is why a whole range of instruments with patented in-line measurement have already been designed specifically for this industry.

The advantages speak for themselves:

  • easy cleanability
  • low consumption of water and cleaning agents
  • increased efficiency due to low hold-up volume
  • reduced risk of cross-contamination

By the way: WIKA’s in-line instruments are EHEDG tested and certified and comply with 3-A Sanitary Standards, ASME BPE and European Standard EN 1672. Typical applications include piping systems, filtration, filling, WFI distribution (water for injections), CIP lines (cleaning in place) and SIP (sterilisation in place).


Benefits


Solutions

The process transmitter DMSU22SA has been specifically designed to meet the requirements in the food and pharmaceutical industries. Its innovative and robust in-line design enables high durability and instant feedback to the control room in case of material damage through continuous sensor monitoring.

The process transmitter is easy to clean. Its optimal hygienic design prevents dead spaces. It also offers increased safety for the process by using a dry sensor because the risk of contamination through transmission fluid is eliminated.

The DMSU22SA can be supplied with all common process connections for sanitary applications and fulfils the respective applicable standards, e.g. EHEDG, 3-A and ASME BPE.

AT A GLANCE

  • Robust sensor design
  • Optimal hygienic design thanks to in-line technology
  • Condition monitoring of the system and the diaphragm
  • Dry sensor technology
Bild1

POSSIBLE APPLICATION AREAS

  • Hygienic pressure measurement for the pharmaceutical industry and aseptic food processing
  • Pressure/vacuum measurement on pipelines
  • Suitable for highly viscous media, pastes and media containing particles, solids or fibres
  • Monitoring of processes with sterile steam
Food industry

Food industry

Pharmaceutical industry

Pharmaceutical industry


Technology

DESIGNED FOR PEACE OF MIND

Safe production and the avoidance of any risks are essential in the food and pharmaceutical industries. The DMSU22SA is perfectly suited for the requirements in sanitary applications.

Try it for yourself!

Detailed information on the technical properties as well as the corresponding documentation, for example data sheets, can be found on the DMSU22SA product page.


Contact

Further questions?

Just send us a message. We'll be happy to help you with your detailed questions etc. about the DMSU22SA.